NH45
81424621
MFG #: Rexnord
$0.00
/
- Chain Material: POM
- Chain Pitch: 1.63 in
- Chain Width (Imperial): 2.19 in
- Chain Width (Metric): 55.63 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Open-Area
- Net Weight: 0.19
- Rod/Pin Material: Stainless Steel
- Weight unit: LB
NH45 Chain Molded In Tan Acetal Material And Assembled With Stainless Steel Pins