N250
81425361
MFG #: Rexnord
$0.00
/
- Chain Material: POM
- Chain Pitch: 2.5 in
- Chain Width (Imperial): 1.94 in
- Chain Width (Metric): 49.28 mm
- Curve Retention Type: TAB
- Straight or Side-Flex: Side-flexing
- Surface Type: Solid-Top
- Net Weight: 0.19
- Rod/Pin Material: Stainless Steel
- Weight unit: LB
N250 Chain Molded In Tan Acetal Material And Assembled With Stainless Steel Pins