LF1700 AC-55MM SS-PINS
A1700SS
MFG #: Rexnord
$0.00
/
- Series: TableTop 1700 Series Side-flexing Chain
- Chain Material: LF
- Chain Width (in): 2.17 in
- Chain Width (mm): 55 mm
- Curve Retention Type: Corner Disc
- Surface Type: Solid Top
- Chain Pitch (mm): 50 mm
- Net Weight: 0.20
- Rod/Pin Material: Stainless Steel
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
LF1700 Armor Clad TableTop Chain Molded In Tan Low Friction Material And Assembled And Assembled With Stainless Steel Pins