WX1700-55MM SS-PINS
81437621
MFG #: Rexnord
$0.00
/
- Series: TableTop 1700 Series Side-flexing Chain
- Chain Material: WX
- Chain Material Description: Green Abrasion Resistant Polyamide
- Chain Pitch (in): 1.97 in
- Chain Strength (N): 2664 N
- Chain Strength (lb): 600 lb
- Chain Width (in): 2.17 in
- Chain Width (mm): 55 mm
- Curve Retention Type: Corner Disc
- Surface Type: Solid Top
- Chain Number: 1700
- Chain Pitch (mm): 50 mm
- Net Weight: 0.14
- Rod/Pin Material: Stainless Steel
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
WX1700 TableTop Chain Molded In Green Abrasion Resistant Polyamide Material And Assembled With Stainless Steel Pins