LNK BLT8506-12IN RH

10012986
$0.00 /
  • Straight or Side-Flex: Straight Running
  • Chain Material: BLT
  • Chain Number: 8506
  • Chain Pitch: 0.75 in, 0.75in
  • Surface Type: Flush Grid
12 inch 8506 KleanTop belt in BLT material.
QTY