HUV5998HD-18IN YSM-T2IN N3.5IN 5-PITCH

81451461 MFG #: Rexnord
$0.00 /
  • Product Group: Modular Plastic Belts
  • Product Line: Plastic Modular Chain and Belt
  • Product Type: Straight Running
  • Series: MatTop 5990 Series Chain
  • Surface Type: Open Area
  • Net Weight: 2.98
  • Straight or Side-Flex: Straight Running
  • Weight unit: LB
Rexnord HUV5998HD-18IN T2P N3IN PP ROD STRANDS 5990 Series KleanTop Chain
QTY