36-GD5300-01 IDL*35TRGH ST EQ R/G

36-GD5300-01 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Roll Diameter: 5 in
  • Height: 21.00
  • Length: 47.00
  • Net Weight: 69.00
  • Unit of Dimension: IN
  • Volume: 1.617
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 10.00
Idl*35 Trough Stl Eq R/g
QTY