42-GC5402-02 IDL*45TRGH IMP EQ F/S

42-GC5402-02 MFG #: Rexnord
$0.00 /
  • Material: Rubber Impact
  • Roll Diameter: 5.0 in
  • Height: 17.00
  • Length: 54.00
  • Net Weight: 92.00
  • Unit of Dimension: Inch
  • Volume: 2.557
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 17.00
Idl*45 Trough Imp Eq Factory Sealed
QTY