42-GC6051-02 IDL*A/S 4.5DRP ST F/S

42-GC6051-02 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Roll Diameter: 6 in
  • Height: 17.00
  • Length: 54.00
  • Net Weight: 163.00
  • Unit of Dimension: IN
  • Volume: 2.557
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 17.00
Idl*a/s 4.5drp Stl Factory Sealed
QTY