24-GC5030-02 IDL*A/S 4.75RIS ST F/S

24-GC5030-02 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Height: 14.00
  • Length: 36.00
  • Net Weight: 105.00
  • Unit of Dimension: Inch
  • Volume: 1.156
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 14.00
Idl*a/s 4.75 Ris Stl Factory Sealed
QTY