BRKT 114 UPPER TYPE B PA

114-672-1 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Guide Rail Brackets
  • Height: 24
  • Length: 48
  • Net Weight: 0.22
  • Unit of Dimension: Inch
  • Volume: 0.906
  • Volume Unit: Cubic meter
  • Width: 48
Upper Conveyor Bracket, Type B, Made of Reinforced Black Polyamide. 4.75 Inch High x 3 Inch in Long x 1.5 Inch Width
QTY