3247T1 FLEX BLOCK INSERT
3247T1
MFG #: Link-Belt
$0.00
/
- Lubrication Type: SELF LUBRICATING SLEEVE
- Bearing Brand: LINK-BELT FLEX BLOCK SLEEVE
- Bearing Type: SINTERED BRONZE SLEEVE BRG
- C Dynamic Load Rating: CALL ENG
- Co Static Load Rating: CALL ENG
- Maximum Speed: APPLICATION SPECIFIC-CALL ENG
- Net Weight: 8.24
- Service Instructions: BR3-012 LB SLEEVE BLOCK
- Weight unit: LB
2 15/16" Oil Impregnated Porous Sintered Bronze Replacement Insert for Series 3200 Flex-Block Sleeve Bearing