3248PT3 3 PILLOWBLK FLEX BLK

3248PT3
$0.00 / EA
  • Bearing Brand: LINK-BELT FLEX BLOCK SLEEVE
  • Bearing Housing: PILLOW BLOCK 2 BOLT SLEEVE BRG
  • Bearing Housing Material: CAST IRON
  • Bearing Type: CARBON GRAPHITE SLEEVE BRG
  • C Dynamic Load Rating: CALL ENG
  • Co Static Load Rating: CALL ENG
  • Housing Coating: POWDER COATED
  • Insert: 3248T3
  • Lubrication Type: SELF LUBRICATING SLEEVE
  • Maximum Speed: APPLICATION SPECIFIC-CALL ENG
  • Net Weight: 21.41
  • Service Instructions: BR3-012 LB SLEEVE BLOCK
  • Unit of Dimension: Inch
  • Weight unit: LB
3" Mounted Carbon Graphite, Self-Lubricating Sleeve Bearing, Cast Iron 2-Bolt Pillow Block
QTY