2K1495Z 5 15/16 PILLOWBLK BRZ SLEEVE
2K1495Z
MFG #: Link-Belt
$0.00
/ EA
- Bearing Brand: LINK-BELT RIGID SLEEVE
- Bearing Housing: PB 4 BLT SPLT GIB JNT SLV BRG
- Bearing Housing Material: CAST STEEL
- Bearing Type: BRONZE SLEEVE BRG
- C Dynamic Load Rating: CALL ENG
- Co Static Load Rating: CALL ENG
- Grease Fitting Size: 1/2 NPT
- Height: 9.75
- Housing Coating: POWDER COATED
- Insert: 285BY331
- Length: 20.25
- Lubrication Type: NOT GREASED FROM FACTORY
- Maximum Speed: APPLICATION SPECIFIC-CALL ENG
- Net Weight: 215.00
- Service Instructions: BR3-012 LB SLEEVE BLOCK
- Shims: 131Y36621 QTY 12
- Unit of Dimension: Inch
- Volume: 0.275
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 8.50
Link-Belt 2K1495Z Sleeve Bearings 2K1400Z Pillow Block. Contact Rexnord for more details.