2K1480Z 5 PILLOWBLK BRZ SLEEVE
2K1480Z
MFG #: Link-Belt
$0.00
/ EA
- Bearing Brand: LINK-BELT RIGID SLEEVE
- Bearing Housing: PB 4 BLT SPLT GIB JNT SLV BRG
- Bearing Housing Material: CAST STEEL
- Bearing Type: BRONZE SLEEVE BRG
- C Dynamic Load Rating: CALL ENG
- Co Static Load Rating: CALL ENG
- Grease Fitting Size: 1/2 NPT
- Housing Coating: POWDER COATED
- Insert: 285Y22232
- Lubrication Type: NOT GREASED FROM FACTORY
- Maximum Speed: APPLICATION SPECIFIC-CALL ENG
- Net Weight: 128.27
- Service Instructions: BR3-012 LB SLEEVE BLOCK
- Shims: 131Y36617 QTY 8
- Weight unit: LB
Link-Belt 2K1480Z Sleeve Bearings 2K1400Z Pillow Block. Contact Rexnord for more details.