21548Z 3 PILLOWBLK BRZ SLEEVE
21548Z
MFG #: Link-Belt
$0.00
/
- Shaft Diameter: 3 in
- Bearing Brand: LINK-BELT RIGID SLEEVE
- Bearing Housing: PB 4 BLT SPLT 40 DEG SLV BRG
- Bearing Housing Material: CAST IRON
- Bearing Type: BRONZE SLEEVE BRG
- C Dynamic Load Rating: CALL ENG
- Co Static Load Rating: CALL ENG
- Grease Fitting Size: 1/2 NPT
- Height: 6.13
- Housing Coating: POWDER COATED
- Insert: 285BY230
- Length: 12.38
- Lubrication Type: NOT GREASED FROM FACTORY
- Maximum Speed: APPLICATION SPECIFIC-CALL ENG
- Net Weight: 26.18
- Service Instructions: BR3-012 LB SLEEVE BLOCK
- Shims: 131Y95429 QTY 4
- Sleeve Material: Bronze
- Unit of Dimension: Inch
- Volume: 2.338
- Volume Unit: GLL
- Weight unit: LB
- Width: 7.13
3" Mounted Bronze Sleeve Bearing, Cast Iron 2-Bolt Split Pillow Block, Angle Type Split Joint - 40° Off Horizontal