21464 4 PILLOWBLK BABB SLEEVE
21464
MFG #: Link-Belt
$0.00
/
- Shaft Diameter (in): 4 in
- Bearing Brand: LINK-BELT RIGID SLEEVE
- Bearing Housing: PB 4 BLT SPLT GIB JNT SLV BRG
- Bearing Housing Material: CAST IRON
- Bearing Type: BABBITT SLEEVE BRG
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Grease Fitting Size: 1/2 NPT
- Height: 15.63
- Housing Coating: POWDER COATED
- Length: 9.13
- Lubrication Type: NOT GREASED FROM FACTORY
- Maximum Speed: APPLICATION SPECIFIC-CALL ENG rpm
- Net Weight: 61.00
- Service Instructions: BR3-012 LB SLEEVE BLOCK
- Sleeve Material: Babbitt
- Unit of Dimension: IN
- Volume: 4.166
- Volume Unit: GLL
- Weight unit: LB
- Width: 6.75
4" Mounted Babbitt Sleeve Bearing, Cast Iron 4-Bolt Split Pillow Block, Horizontal Gibbed Joint