F2239Z 2 7/16 FLANGE BRZ SLEEVE

F2239Z MFG #: Link-Belt
$0.00 /
  • Shaft Diameter: 2 7/16 in
  • Bearing Brand: LINK-BELT RIGID SLEEVE
  • Bearing Housing: FLG BLK 4 BLT SQ SLV BRG
  • Bearing Housing Material: CAST IRON
  • Bearing Type: BRONZE SLEEVE BRG
  • Bolt Hole Circle Diameter: 6 1/4 in
  • Bore Length: 5 in
  • C Dynamic Load Rating: CALL ENG
  • Co Static Load Rating: CALL ENG
  • Distance Between Bolt Holes [Max]: 5 5/8 in
  • Distance Between Bolt Holes [Min]: 4 13/32 in
  • Grease Fitting Size: 3/8 NPT
  • Height: 6.88
  • Housing Coating: POWDER COATED
  • Insert: 285Y22217
  • Length: 6.88
  • Lubrication Type: NOT GREASED FROM FACTORY
  • Maximum Speed: APPLICATION SPECIFIC-CALL ENG
  • Maximum Temperature (°F (°C)): 300 (150)
  • Mounting Bolt Size: 5/8 in
  • Mounting Housing Width: 1 in
  • Mounting Pad Width: 6 7/8 in
  • Net Weight: 16.50
  • Pipe Tap Size: 3/8 in
  • Service Instructions: BR3-012 LB SLEEVE BLOCK
  • Sleeve Material: Bronze
  • Unit of Dimension: Inch
  • Volume: 0.998
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 4.88
2 7/16" Mounted Bronze Sleeve Bearing, Cast Iron 4-Bolt Square Flange Block
QTY