F2228 1 3/4 FLANGE BABB SLEEVE
F2228
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.75 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange Block, Four Bolt
- Sleeve Material: Babbitt
- Bearing Brand: LINK-BELT RIGID SLEEVE
- Bearing Type: BABBITT SLEEVE BRG
- Bolt Hole Circle Diameter (in): 4 5/8 in
- Bore Length (in): 3 1/2 in
- Distance Between Bolt Holes [Max] (in): 4 1/8 in
- Distance Between Bolt Holes [Min] (in): 3 9/32 in
- Grease Fitting Size: 1/4 NPT
- Lubrication Type: NOT GREASED FROM FACTORY
- Maximum Temperature (C): 54 C
- Maximum Temperature (F): 130 F
- Mounting Bolt Size (in): 1/2 in
- Mounting Housing Width (in): 3/4 in
- Mounting Pad Width (in): 5 3/8 in
- Net Weight: 7.80
- Pipe Tap Size (in): 1/2 in
- Weight unit: LB
1 3/4" Mounted Babbitt Sleeve Bearing, Cast Iron 4-Bolt Square Flange Block