F2227 1 11/16 FLANGE BABB SLEEVE

F2227 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 1.6875 in
  • Housing Coating: POWDER COATED
  • Housing Material: Cast Iron
  • Housing Style: Flange Block
  • Housing Type: Flange Block, Four Bolt
  • Sleeve Material: Babbitt
  • Bearing Brand: LINK-BELT RIGID SLEEVE
  • Bearing Type: BABBITT SLEEVE BRG
  • Bolt Hole Circle Diameter (in): 4 5/8 in
  • Bore Length (in): 3 1/2 in
  • Distance Between Bolt Holes [Max] (in): 4 1/8 in
  • Distance Between Bolt Holes [Min] (in): 3 9/32 in
  • Grease Fitting Size: 1/4 NPT
  • Height: 5.50
  • Length: 5.50
  • Lubrication Type: NOT GREASED FROM FACTORY
  • Maximum Temperature (C): 54 C
  • Maximum Temperature (F): 130 F
  • Mounting Bolt Size (in): 1/2 in
  • Mounting Housing Width (in): 3/4 in
  • Mounting Pad Width (in): 5 3/8 in
  • Net Weight: 7.80
  • Pipe Tap Size (in): 1/2 in
  • Unit of Dimension: IN
  • Volume: 0.54
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 4.13
1 11/16" Mounted Babbitt Sleeve Bearing, Cast Iron 4-Bolt Square Flange Block
QTY