3222FXT3 1 3/8 2BLT FLNGE FLEX BLK
3222FXT3
MFG #: Link-Belt
$0.00
/ EA
- Bearing Brand: LINK-BELT FLEX BLOCK SLEEVE
- Bearing Housing: FLANGE BLOCK 2 BOLT SLEEVE BRG
- Bearing Housing Material: CAST IRON
- Bearing Type: CARBON GRAPHITE SLEEVE BRG
- C Dynamic Load Rating: CALL ENG
- Co Static Load Rating: CALL ENG
- Housing Coating: POWDER COATED
- Insert: 3222T3
- Lubrication Type: SELF LUBRICATING SLEEVE
- Maximum Speed: APPLICATION SPECIFIC-CALL ENG
- Net Weight: 3.50
- Service Instructions: BR3-012 LB SLEEVE BLOCK
- Weight unit: LB
Link-Belt 3222FXT3 Sleeve Bearings 3200FX Flange Block. Contact Rexnord for more details.