3232FT1 2 4BLT FLNGE FLEX BLK
3232FT1
$0.00
/ EA
- Bearing Brand: LINK-BELT FLEX BLOCK SLEEVE
- Bearing Housing: FLG BLK 4 BLT SQ SLV BRG
- Bearing Housing Material: CAST IRON
- Bearing Type: SINTERED BRONZE SLEEVE BRG
- C Dynamic Load Rating: CALL ENG
- Co Static Load Rating: CALL ENG
- Housing Coating: POWDER COATED
- Insert: 3232T1
- Lubrication Type: SELF LUBRICATING SLEEVE
- Maximum Speed: APPLICATION SPECIFIC-CALL ENG
- Net Weight: 11.17
- Service Instructions: BR3-012 LB SLEEVE BLOCK
- Weight unit: LB
2" Mounted Porous Sintered Bronze, Oil Impregnated Sleeve Bearing, Cast Iron 4-Bolt Square Flange Block