MT96215 2 15/16 TAKEUP ROLLER BRG

MT96215 MFG #: Rexnord
$0.00 /
  • Retainer Type: ENGINEERED POLYMER
  • Available End Cap: DTC91
  • Available Seal Type: K Light Contact Lip Seal;M Spring Loaded Heavy Contact Lip Seal (Buna and Viton);Z Clearance Seal;G Triple Lip
  • Bearing Brand: REX ROLLER BEARING
  • Bearing Housing: TU BLK CENTER PULL RB
  • Bearing Housing Material: CAST IRON
  • Bearing Type: SPHERICAL ROLLER BRG
  • C Dynamic Load Rating: 57750
  • Co Static Load Rating: 71500
  • Fixed Expansion: FIXED
  • Grease Fitting Size: 1/8 NPT
  • Height: 10.56
  • Housing Coating: POWDER COATED
  • Impact Style Shurlok Install Tool: 105-90425-41
  • Insert: 6215U
  • Length: 6.56
  • Locking Device Kit: AK96215
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed: 1700
  • Mounted Clearance: C3 STANDARD
  • Net Weight: 27.60
  • Primary Seal: BUNA SPRING LOADED LIP SEAL
  • Service Instructions: BR3-002 REX 6000 SHURLOK
  • Shaft Locking: SHURLOK TAPERED ADAPTER
  • Shaft Locking Collar Kit/Adapter Assembly: AK96215
  • Size Code: 9
  • Threaded Cover Kit: TC9
  • Unit of Dimension: Inch
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1701
  • Vibration Frequency Outer Ring Defect: 0.1299
  • Vibration Frequency Roller Spin: 0.0591
  • Volume: 1.275
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 4.25
2 15/16" Mounted Spherical Roller Bearing, Cast Iron Fixed Take-up Block, Shurlok Adapter Mounted, Spring Loaded Heavy Contact Seal
QTY