MT76203 2 3/16 TAKEUP ROLLER BRG

MT76203 MFG #: Rexnord
$0.00 /
  • Retainer Type: ENGINEERED POLYMER
  • Available End Cap: NEED EXT EC
  • Available Seal Type: K Light Contact Lip Seal;M Spring Loaded Heavy Contact Lip Seal (Buna and Viton);Z Clearance Seal;G Triple Lip
  • Bearing Brand: REX ROLLER BEARING
  • Bearing Housing: TU BLK CENTER PULL RB
  • Bearing Housing Material: CAST IRON
  • Bearing Type: SPHERICAL ROLLER BRG
  • C Dynamic Load Rating: 36370
  • Co Static Load Rating: 44400
  • Fixed Expansion: FIXED
  • Grease Fitting Size: 1/8 NPT
  • Height: 5.50
  • Housing Coating: POWDER COATED
  • Impact Style Shurlok Install Tool: 105-90425-21
  • Insert: 6203U
  • Length: 9.56
  • Locking Device Kit: AK76203
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed: 2200
  • Mounted Clearance: C3 STANDARD
  • Net Weight: 13.60
  • Primary Seal: BUNA SPRING LOADED LIP SEAL
  • Service Instructions: BR3-002 REX 6000 SHURLOK
  • Shaft Locking: SHURLOK TAPERED ADAPTER
  • Shaft Locking Collar Kit/Adapter Assembly: AK76203
  • Size Code: 7
  • Threaded Cover Kit: TC7
  • Unit of Dimension: Inch
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1790
  • Vibration Frequency Outer Ring Defect: 0.1377
  • Vibration Frequency Roller Spin: 0.0606
  • Volume: 0.911
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 4.00
2 3/16" Mounted Spherical Roller Bearing, Cast Iron Fixed Take-up Block, Shurlok Adapter Mounted, Spring Loaded Heavy Contact Seal
QTY