MT66115 1 15/16 TAKEUP ROLLER BRG

MT66115 MFG #: Rexnord
$0.00 /
  • Retainer Type: ENGINEERED POLYMER
  • Shaft Diameter: 1 15/16 in
  • Type of Seal: Spring Loaded Heavy Contact Seal
  • Adjusting Screw Clearance Hole Diameter: 1 1/8 in
  • Adjusting Screw Square Nut Seat Height: 1 15/16 in
  • Adjustment Pad Height: 3 5/16 in
  • Adjustment Slot Width: 3/4 in
  • Allowable Working Load (2/3 Yield Strength): 12300 lb
  • Available End Cap: DTC114
  • Available Seal Type: K Light Contact Lip Seal;M Spring Loaded Heavy Contact Lip Seal (Buna and Viton);Z Clearance Seal;G Triple Lip
  • Base to Centerline Height: 3 15/16 in
  • Bearing Brand: REX ROLLER BEARING
  • Bearing Housing: TU BLK CENTER PULL RB
  • Bearing Housing Material: CAST IRON
  • Bearing Type: SPHERICAL ROLLER BRG
  • Bore Length: 3 41/64 in
  • C Dynamic Load Rating: 28890
  • Co Static Load Rating: 33200
  • Distance from Housing Cast Face to Locking Feature Face: 1 1/8 in
  • Distance from Housing Outside Diameter to Cast Square Nut Slot Face: 4 1/2 in
  • Fixed Expansion: FIXED
  • Grease Fitting Size: 1/8 NPT
  • Height: 4.50
  • Housing Coating: POWDER COATED
  • Housing Height: 4 1/2 in
  • Housing Length: 6 3/16 in
  • Impact Style Shurlok Install Tool: 105-90425-11
  • Inner Ring Hub Diameter: 2 5/16 in
  • Insert: 6115U
  • Length: 8.50
  • Locking Device Kit: AK66115
  • Locknut Outside Diameter: 2 55/64 in
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed: 2500
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML2
  • Mounted Clearance: C3 STANDARD
  • Net Weight: 10.10
  • Primary Seal: BUNA SPRING LOADED LIP SEAL
  • Seal Kit: MS6
  • Service Instructions: BR3-002 REX 6000 SHURLOK
  • Setscrew Torque (in-lbs): 87-92
  • Shaft Locking: SHURLOK TAPERED ADAPTER
  • Shaft Locking Collar Kit/Adapter Assembly: AK66115
  • Size Code: 6
  • Slot Length: 11/16 in
  • Slot Spacing: 4 in
  • Threaded Cover Kit: TC6
  • Unit of Dimension: Inch
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1617
  • Vibration Frequency Outer Ring Defect: 0.1217
  • Vibration Frequency Roller Spin: 0.0559
  • Volume: 0.441
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 3.50
  • Wrench Style Shurlok Install Tool: 105-90420-11
1 15/16" Mounted Spherical Roller Bearing, Cast Iron Fixed Take-up Block, Shurlok Adapter Mounted, Spring Loaded Heavy Contact Seal
QTY