MT136415 4 15/16 TAKEUP ROLLER BRG

MT136415 MFG #: Rexnord
$0.00 /
  • Retainer Type: ENGINEERED POLYMER
  • Available Seal Type: M Spring Loaded Heavy Contact Lip Seal (Buna and Viton);Z Clearance Seal;G Triple Lip
  • Bearing Brand: REX ROLLER BEARING
  • Bearing Housing: TU BLK CENTER PULL RB
  • Bearing Housing Material: CAST IRON
  • Bearing Type: SPHERICAL ROLLER BRG
  • C Dynamic Load Rating: 191500
  • Co Static Load Rating: 241900
  • Fixed Expansion: FIXED
  • Grease Fitting Size: 1/4 NPT
  • Height: 11.00
  • Housing Coating: POWDER COATED
  • Impact Style Shurlok Install Tool: 105-90425-81
  • Insert: 6415U
  • Length: 18.75
  • Locking Device Kit: AK136415
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed: 1000
  • Mounted Clearance: C3 STANDARD
  • Net Weight: 130.00
  • Primary Seal: BUNA SPRING LOADED LIP SEAL
  • Service Instructions: BR3-002 REX 6000 SHURLOK
  • Shaft Locking: SHURLOK TAPERED ADAPTER
  • Shaft Locking Collar Kit/Adapter Assembly: AK136415
  • Size Code: 13
  • Threaded Cover Kit: TC13
  • Unit of Dimension: Inch
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.1730
  • Vibration Frequency Outer Ring Defect: 0.1270
  • Vibration Frequency Roller Spin: 0.0515
  • Volume: 0.304
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 9.00
4 15/16" Mounted Spherical Roller Bearing, Ductile Iron Fixed Take-up Block, Shurlok Adapter Mounted, Spring Loaded Heavy Contact Seal
QTY