MT116315 3 15/16 TAKEUP ROLLER BRG

MT116315 MFG #: Rexnord
$0.00 /
  • Retainer Type: ENGINEERED POLYMER
  • Shaft Diameter: 3 15/16 in
  • Type of Seal: Spring Loaded Heavy Contact Seal
  • Adjusting Screw Clearance Hole Diameter: 2 1/8 in
  • Adjusting Screw Square Nut Seat Height: 3 3/8 in
  • Adjustment Pad Height: 5 3/8 in
  • Adjustment Slot Width: 2 1/8 in
  • Allowable Working Load (2/3 Yield Strength): 45400 lb
  • Available End Cap: NEED EXT EC
  • Available Seal Type: K Light Contact Lip Seal;M Spring Loaded Heavy Contact Lip Seal (Buna and Viton);Z Clearance Seal;G Triple Lip
  • Base to Centerline Height: 7 11/16 in
  • Bearing Brand: REX ROLLER BEARING
  • Bearing Housing: TU BLK CENTER PULL RB
  • Bearing Housing Material: CAST IRON
  • Bearing Type: SPHERICAL ROLLER BRG
  • Bore Length: 5 25/32 in
  • C Dynamic Load Rating: 130970
  • Co Static Load Rating: 137000
  • Distance from Housing Cast Face to Locking Feature Face: 1 47/64 in
  • Distance from Housing Outside Diameter to Cast Square Nut Slot Face: 8 7/8 in
  • Fixed Expansion: FIXED
  • Grease Fitting Size: 1/8 NPT
  • Height: 9.88
  • Housing Coating: POWDER COATED
  • Housing Height: 9 7/16 in
  • Housing Length: 12 1/8 in
  • Impact Style Shurlok Install Tool: 105-90425-61
  • Inner Ring Hub Diameter: 4 9/16 in
  • Insert: 6315U
  • Length: 17.50
  • Locking Device Kit: AK116315
  • Locknut Outside Diameter: 5 43/64 in
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed: 1200
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML4
  • Mounted Clearance: C3 STANDARD
  • Net Weight: 68.00
  • Primary Seal: BUNA SPRING LOADED LIP SEAL
  • Seal Kit: MS11
  • Service Instructions: BR3-002 REX 6000 SHURLOK
  • Setscrew Torque (in-lbs): 290-325
  • Shaft Locking: SHURLOK TAPERED ADAPTER
  • Shaft Locking Collar Kit/Adapter Assembly: AK116315
  • Size Code: 11
  • Slot Length: 2 1/16 in
  • Slot Spacing: 8 5/8 in
  • Threaded Cover Kit: TC11
  • Unit of Dimension: Inch
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.1717
  • Vibration Frequency Outer Ring Defect: 0.1283
  • Vibration Frequency Roller Spin: 0.0548
  • Volume: 4.769
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 6.38
  • Wrench Style Shurlok Install Tool: 105-90420-61
3 15/16" Mounted Spherical Roller Bearing, Ductile Iron Fixed Take-up Block, Shurlok Adapter Mounted, Spring Loaded Heavy Contact Seal
QTY