MT106307 3 7/16 TAKEUP ROLLER BRG

MT106307 MFG #: Rexnord
$0.00 /
  • Clearance: C3 STANDARD
  • Fixed vs. Expansion: FIXED
  • Housing Construction: Solid
  • Housing Material: CAST IRON
  • Housing Style: Take-Up Block
  • Housing Type: TAKE UP, WIDE SLOT
  • Locking Type: TAPERED ADAPTER
  • Retainer: ENGINEERED POLYMER
  • Available End Cap: NEED EXT EC
  • Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
  • Bearing Brand: REX ROLLER BEARING
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 7.88
  • Housing Coating: POWDER COATED
  • Impact Style Shurlok Install Tool: 105-90425-51
  • Insert: 6307U
  • Length: 13.50
  • Locking Device Kit: AK106307
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 1400 rpm
  • Net Weight: 40.50
  • Primary Seal: BUNA SPRING LOADED LIP SEAL
  • Radial Dynamic Load Capacity (lb): 84330 lb
  • Radial Static Load Capacity (lb): 90700 lb
  • Shaft Locking Collar Kit/Adapter Assembly: AK106307
  • Size Code: 10
  • Threaded Cover Kit: TC10
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0073 cps
  • Vibration Frequency Inner Ring Defect: 0.1784 cps
  • Vibration Frequency Outer Ring Defect: 0.1383 cps
  • Vibration Frequency Roller Spin: 0.0628 cps
  • Volume: 2.301
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 5.00
3 7/16" Mounted Spherical Roller Bearing, Cast Iron Fixed Take-up Block, Shurlok Adapter Mounted, Spring Loaded Heavy Contact Seal
QTY