KT96215 2 15/16 TAKEUP ROLLER BRG

KT96215 MFG #: Rexnord
$0.00 /
  • Retainer Type: ENGINEERED POLYMER
  • Shaft Diameter: 2 15/16 in
  • Type of Seal: Light Contact Seal
  • Adjusting Screw Clearance Hole Diameter: 1 5/8 in
  • Adjusting Screw Square Nut Seat Height: 2 3/4 in
  • Adjustment Pad Height: 4 7/8 in
  • Adjustment Slot Width: 1 1/2 in
  • Allowable Working Load (2/3 Yield Strength): 26800 lb
  • Available End Cap: DTC91
  • Available Seal Type: K Light Contact Lip Seal;M Spring Loaded Heavy Contact Lip Seal (Buna and Viton);Z Clearance Seal;G Triple Lip
  • Base to Centerline Height: 5 15/16 in
  • Bearing Brand: REX ROLLER BEARING
  • Bearing Housing: TU BLK CENTER PULL RB
  • Bearing Housing Material: CAST IRON
  • Bearing Type: SPHERICAL ROLLER BRG
  • Bore Length: 4 17/32 in
  • C Dynamic Load Rating: 57750
  • Co Static Load Rating: 71500
  • Distance from Housing Cast Face to Locking Feature Face: 1 25/64 in
  • Distance from Housing Outside Diameter to Cast Square Nut Slot Face: 6 7/16 in
  • Fixed Expansion: FIXED
  • Grease Fitting Size: 1/8 NPT
  • Height: 10.563
  • Housing Coating: POWDER COATED
  • Housing Height: 6 11/16 in
  • Housing Length: 9 1/8 in
  • Impact Style Shurlok Install Tool: 105-90425-41
  • Inner Ring Hub Diameter: 3 3/8 in
  • Insert: 6215U
  • Length: 6.563
  • Locking Device Kit: AK96215
  • Locknut Outside Diameter: 4 3/32 in
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed: 1900
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML3
  • Mounted Clearance: C3 STANDARD
  • Net Weight: 27.6
  • Primary Seal: BUNA SGL LIP LIGHT CONTACT
  • Seal Kit: KS9
  • Service Instructions: BR3-002 REX 6000 SHURLOK
  • Setscrew Torque (in-lbs): 165-185
  • Shaft Locking: SHURLOK TAPERED ADAPTER
  • Shaft Locking Collar Kit/Adapter Assembly: AK96215
  • Size Code: 9
  • Slot Length: 1 13/16 in
  • Slot Spacing: 5 15/16 in
  • Threaded Cover Kit: TC9
  • Unit of Dimension: Inch
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1701
  • Vibration Frequency Outer Ring Defect: 0.1299
  • Vibration Frequency Roller Spin: 0.0591
  • Volume: 1.275
  • Volume Unit: GLL
  • Width: 4.25
  • Wrench Style Shurlok Installation Tool: 105-90420-41
2 15/16" Mounted Spherical Roller Bearing, Cast Iron Fixed Take-up Block, Shurlok Adapter Mounted, Single Lip Light Contact Seal
QTY