KT86207 2 7/16 TAKEUP ROLLER BRG
KT86207
MFG #: Rexnord
$0.00
/
- Retainer Type: ENGINEERED POLYMER
- Available End Cap: DTC8138
- Available Seal Type: K Light Contact Lip Seal;M Spring Loaded Heavy Contact Lip Seal (Buna and Viton);Z Clearance Seal;G Triple Lip
- Bearing Brand: REX ROLLER BEARING
- Bearing Housing: TU BLK CENTER PULL RB
- Bearing Housing Material: CAST IRON
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 43240
- Co Static Load Rating: 53500
- Fixed Expansion: FIXED
- Grease Fitting Size: 1/8 NPT
- Height: 5.5
- Housing Coating: POWDER COATED
- Impact Style Shurlok Install Tool: 105-90425-31
- Insert: 6207U
- Length: 9.563
- Locking Device Kit: AK86207
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed: 2300
- Mounted Clearance: C3 STANDARD
- Net Weight: 18.2
- Primary Seal: BUNA SGL LIP LIGHT CONTACT
- Service Instructions: BR3-002 REX 6000 SHURLOK
- Shaft Locking: SHURLOK TAPERED ADAPTER
- Shaft Locking Collar Kit/Adapter Assembly: AK86207
- Size Code: 8
- Threaded Cover Kit: TC8
- Unit of Dimension: Inch
- Vibration Frequency Fundamental Train: 0.0072
- Vibration Frequency Inner Ring Defect: 0.1791
- Vibration Frequency Outer Ring Defect: 0.1376
- Vibration Frequency Roller Spin: 0.0607
- Volume: 0.911
- Volume Unit: GLL
- Width: 4
2 7/16" Mounted Spherical Roller Bearing, Cast Iron Fixed Take-up Block, Shurlok Adapter Mounted, Single Lip Light Contact Seal