KT116315 3 15/16 TAKEUP ROLLER BRG

KT116315 MFG #: Rexnord
$0.00 /
  • Retainer Type: ENGINEERED POLYMER
  • Available End Cap: NEED EXT EC
  • Available Seal Type: K Light Contact Lip Seal;M Spring Loaded Heavy Contact Lip Seal (Buna and Viton);Z Clearance Seal;G Triple Lip
  • Bearing Brand: REX ROLLER BEARING
  • Bearing Housing: TU BLK CENTER PULL RB
  • Bearing Housing Material: CAST IRON
  • Bearing Type: SPHERICAL ROLLER BRG
  • C Dynamic Load Rating: 130970
  • Co Static Load Rating: 137000
  • Fixed Expansion: FIXED
  • Grease Fitting Size: 1/8 NPT
  • Height: 9.875
  • Housing Coating: POWDER COATED
  • Impact Style Shurlok Install Tool: 105-90425-61
  • Insert: 6315U
  • Length: 17.5
  • Locking Device Kit: AK116315
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed: 1400
  • Mounted Clearance: C3 STANDARD
  • Net Weight: 68
  • Primary Seal: BUNA SGL LIP LIGHT CONTACT
  • Service Instructions: BR3-002 REX 6000 SHURLOK
  • Shaft Locking: SHURLOK TAPERED ADAPTER
  • Shaft Locking Collar Kit/Adapter Assembly: AK116315
  • Size Code: 11
  • Threaded Cover Kit: TC11
  • Unit of Dimension: Inch
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.1717
  • Vibration Frequency Outer Ring Defect: 0.1283
  • Vibration Frequency Roller Spin: 0.0548
  • Volume: 0.155
  • Volume Unit: Hectoliter
  • Width: 6.375
3 15/16" Mounted Spherical Roller Bearing, Ductile Iron Fixed Take-up Block, Shurlok Adapter Mounted, Single Lip Light Contact Seal
QTY