BAMT146507 5 7/16 TAKEUP ROLLER BRG

BAMT146507 MFG #: Rex
$0.00 /
  • Retainer Type: ENGINEERED POLYMER
  • Auxiliary Seals: O CP NON-LN SD C CP LN SD STL
  • Bearing Brand: REX ROLLER BEARING
  • Bearing Housing: TU BLK CENTER PULL RB
  • Bearing Housing Material: STEEL
  • Bearing Type: SPHERICAL ROLLER BRG
  • C Dynamic Load Rating: 229620
  • Co Static Load Rating: 274100
  • Fixed Expansion: FIXED
  • Grease Fitting Size: 1/4 NPT
  • Housing Coating: POWDER COATED
  • Impact Style Shurlok Install Tool: 105-90425-91
  • Insert: 6507U
  • Locking Device Kit: AK146507
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed: 900
  • Mounted Clearance: C3 STANDARD
  • Net Weight: 430
  • Primary Seal: BUNA SPRING LOADED LIP SEAL
  • Service Instructions: BR3-002 REX 6000 SHURLOK
  • Shaft Locking: SHURLOK TAPERED ADAPTER
  • Shaft Locking Collar Kit/Adapter Assembly: AK146507
  • Size Code: 14
  • Threaded Cover Kit: TC14NEW
  • Unit of Dimension: Inch
  • Vibration Frequency Fundamental Train: 0.0070
  • Vibration Frequency Inner Ring Defect: 0.1554
  • Vibration Frequency Outer Ring Defect: 0.1113
  • Vibration Frequency Roller Spin: 0.0475
Product Family: Roller Bearing; Line: Rex
QTY