BMT105307 3 7/16 TAKEUP ROLLER BRG
BMT105307
MFG #: Rexnord
$0.00
/
- Clearance: C3 STANDARD
- Fixed vs. Expansion: FIXED
- Housing Construction: Solid
- Housing Material: CAST IRON
- Housing Style: Take-Up Block
- Housing Type: TAKE UP, WIDE SLOT
- Locking Type: DOUBLE SET COLLAR
- Retainer: ENGINEERED POLYMER
- Auxiliary Seals: 1 OPEN 1 CLOSED CAP CAST IRON
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Bearing Brand: REX ROLLER BEARING
- Grease Fitting Thread Size: 1/8 NPT
- Height: 8.38
- Housing Coating: POWDER COATED
- Insert: 5307U
- Length: 15.00
- Locking Device Kit: SC10 QTY 2
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 1400 rpm
- Net Weight: 51.00
- Primary Seal: BUNA SPRING LOADED LIP SEAL
- Radial Dynamic Load Capacity (lb): 84330 lb
- Radial Static Load Capacity (lb): 90700 lb
- Size Code: 10
- Threaded Cover Kit: TC10
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0073 cps
- Vibration Frequency Inner Ring Defect: 0.1784 cps
- Vibration Frequency Outer Ring Defect: 0.1383 cps
- Vibration Frequency Roller Spin: 0.0628 cps
- Volume: 0.144
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 7.00
3 7/16" Mounted Spherical Roller Bearing, Fixed Cast Iron Take-up Block, Double Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, One Open Auxiliary Cap, One Closed Auxiliary Cap