BMT105090MM 90MM TAKEUP ROLLER BRG

BMT105090MM MFG #: Rexnord
$0.00 /
  • Clearance: C3 STANDARD
  • Fixed vs. Expansion: FIXED
  • Housing Construction: Solid
  • Housing Material: CAST IRON
  • Housing Style: Take-Up Block
  • Housing Type: TAKE UP, WIDE SLOT
  • Locking Type: DOUBLE SET COLLAR
  • Retainer: ENGINEERED POLYMER
  • Seal Type: Heavy Contact Seal
  • Adjusting Screw Clearance Hole Diameter (in): 1.875 in
  • Adjusting Screw Square Nut Seat Height (in): 2 7/8 in
  • Adjustment Pad Height (in): 5 3/8 in
  • Adjustment Slot Width (in): 1 5/8 in
  • Allowable Working Load [2/3 Yield Strength] (lb): 27300 lb
  • Auxiliary Seals: 1 OPEN 1 CLOSED CAP CAST IRON
  • Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
  • Base to Centerline Height (in): 6 5/16 in
  • Bearing Brand: REX ROLLER BEARING
  • Bolt Size (mm): 90
  • Bore Length (in): 6 15/16 in
  • Distance from Housing Cast Face to Inner Ring Long Hub Face (in): 15/16 in
  • Distance from Housing Outside Diameter to Cast Square Nut Slot Face (in): 7 3/8 in
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 8.38
  • Housing Coating: POWDER COATED
  • Housing Height (in): 7 13/16 in
  • Housing Length (in): 10 in
  • Inner Ring Hub Diameter (in): 3 31/32 in
  • Insert: 5090MMU
  • Length: 15.00
  • Locking Collar Outside Diameter (in): 4 29/32 in
  • Locking Device Kit: SC10 QTY 2
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 1400 rpm
  • Maximum Temperature (C): 107 C
  • Maximum Temperature (F): 225 F
  • Microlock Kit: ML4
  • Net Weight: 50.00
  • Primary Seal: BUNA SPRING LOADED LIP SEAL
  • Radial Dynamic Load Capacity (lb): 84330 lb
  • Radial Static Load Capacity (lb): 90700 lb
  • Seal Kit: MS10
  • Setscrew Torque (in-lbs): 680 in/lbs
  • Size Code: 10
  • Slot Length (in): 1 13/16 in
  • Slot Spacing (in): 6.8125 in
  • Threaded Cover Kit: TC10
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0073 cps
  • Vibration Frequency Inner Ring Defect: 0.1784 cps
  • Vibration Frequency Outer Ring Defect: 0.1383 cps
  • Vibration Frequency Roller Spin: 0.0628 cps
  • Volume: 0.144
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 7.00
90mm Mounted Spherical Roller Bearing, Fixed Cast Iron Take-up Block, Double Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, One Open Auxiliary Cap, One Closed Auxiliary Cap
QTY