BMPS9507F 5 7/16 PILLOWBLK ROLLER BRG
BMPS9507F
MFG #: Rex
$0.00
/
- Clearance: C3 STANDARD
- Fixed vs. Expansion: Expansion
- Housing Construction: Solid
- Housing Material: CAST IRON
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt
- Locking Type: Tapered Adapter
- Retainer: STEEL
- Auxiliary Seals: 1 OPEN 1 CLOSED CAP CAST IRON
- Bearing Brand: REX ROLLER BEARING
- Expansion Lock Plug: 105-95008-16
- Grease Fitting Thread Size: 1/4 NPT
- Housing Coating: POWDER COATED
- Insert: 9507U
- Locking Device Kit: AK15507
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 800 rpm
- Net Weight: 326.00
- Primary Seal: BUNA SPRING LOADED LIP SEAL
- Radial Dynamic Load Capacity (lb): 248200 lb
- Radial Static Load Capacity (lb): 304600 lb
- Shaft Locking Collar Kit/Adapter Assembly: AK15507
- Size Code: 15
- Threaded Cover Kit: TC15NEW
- Vibration Frequency Fundamental Train: 0.0070 cps
- Vibration Frequency Inner Ring Defect: 0.1637 cps
- Vibration Frequency Outer Ring Defect: 0.1196 cps
- Vibration Frequency Roller Spin: 0.0509 cps
- Weight unit: LB
Product Family: Roller Bearing; Line: Rex