AZT115315 3 15/16 TAKEUP ROLLER BRG
AZT115315
MFG #: Rex
$0.00
/
- Clearance: C3 STANDARD
- Fixed vs. Expansion: FIXED
- Housing Construction: Solid
- Housing Material: CAST IRON
- Housing Style: Take-Up Block
- Housing Type: Take Up, Wide Slot
- Locking Type: Double Set Collar
- Retainer: ENGINEERED POLYMER
- Auxiliary Seals: 2 OPEN CAPS CAST IRON
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Bearing Brand: REX ROLLER BEARING
- Grease Fitting Thread Size: 1/8 NPT
- Height: 11.00
- Housing Coating: POWDER COATED
- Insert: 5315U
- Length: 18.75
- Locking Device Kit: SC11 QTY 2
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 2050 rpm
- Net Weight: 80.00
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 130970 lb
- Radial Static Load Capacity (lb): 137000 lb
- Size Code: 11
- Threaded Cover Kit: TC11
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1717 cps
- Vibration Frequency Outer Ring Defect: 0.1283 cps
- Vibration Frequency Roller Spin: 0.0548 cps
- Volume: 0.304
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 9.00
3 15/16" Mounted Spherical Roller Bearing, Fixed Cast Iron Take-up Block, Double Setscrew Locking Collar, Clearance Seal, Two Open Auxiliary Caps