AMT85207 2 7/16 TAKEUP ROLLER BRG
AMT85207
MFG #: Rexnord
$0.00
/
- Clearance: C3 STANDARD
- Fixed vs. Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Take-Up Block
- Housing Type: Take Up, Wide Slot
- Locking Type: Double Set Collar
- Retainer: ENGINEERED POLYMER
- Seal Type: Heavy Contact Seal
- Adjusting Screw Clearance Hole Diameter (in): 1.375 in
- Adjusting Screw Square Nut Seat Height (in): 2 1/4 in
- Adjustment Pad Height (in): 4 1/4 in
- Adjustment Slot Width (in): 1 1/4 in
- Allowable Working Load [2/3 Yield Strength] (lb): 20900 lb
- Auxiliary Cap Kit: A8207 (qty 2)
- Auxiliary Seals: 2 OPEN CAPS CAST IRON
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Base to Centerline Height (in): 5 1/16 in
- Bearing Brand: REX ROLLER BEARING
- Bolt Size (in): 2.4375 in
- Bore Length (in): 4 3/8 in
- Distance from Housing Cast Face to Inner Ring Long Hub Face (in): 7/8 in
- Distance from Housing Outside Diameter to Cast Square Nut Slot Face (in): 5 1/2 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 8.00
- Housing Coating: POWDER COATED
- Housing Height (in): 5 7/8 in
- Housing Length (in): 7 13/16 in
- Inner Ring Hub Diameter (in): 2 29/32 in
- Insert: 5207U
- Length: 8.00
- Locking Collar Outside Diameter (in): 3 9/16 in
- Locking Device Kit: SC8 QTY 2
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed (RPM): 2000 rpm
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Microlock Kit: ML3
- Net Weight: 25.00
- Primary Seal: BUNA SPRING LOADED LIP SEAL
- Radial Dynamic Load Capacity (lb): 43240 lb
- Radial Static Load Capacity (lb): 53500 lb
- Seal Kit: MS8
- Setscrew Torque (in-lbs): 680 in/lbs
- Size Code: 8
- Slot Length (in): 1 1/16 in
- Slot Spacing (in): 5.125 in
- Threaded Cover Kit: TC8
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1791 cps
- Vibration Frequency Outer Ring Defect: 0.1376 cps
- Vibration Frequency Roller Spin: 0.0607 cps
- Volume: 1.697
- Volume Unit: GLL
- Weight unit: LB
- Width: 6.13
2 7/16" Mounted Spherical Roller Bearing, Cast Iron Take-up Block, Double Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, Two Open Auxiliary Caps