AMT125115MM 115MM TAKEUP ROLLER BRG

AMT125115MM MFG #: Rex
$0.00 /
  • Retainer Type: ENGINEERED POLYMER
  • Auxiliary Seals: 2 OPEN CAPS CAST IRON
  • Bearing Brand: REX ROLLER BEARING
  • Bearing Housing: TU BLK CENTER PULL RB
  • Bearing Housing Material: CAST IRON
  • Bearing Type: SPHERICAL ROLLER BRG
  • C Dynamic Load Rating: 149500
  • Co Static Load Rating: 159300
  • Fixed Expansion: FIXED
  • Grease Fitting Size: 1/4 NPT
  • Housing Coating: POWDER COATED
  • Insert: 5115MMU
  • Locking Device Kit: SC12Y QTY 2
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed: 1100
  • Mounted Clearance: C3 STANDARD
  • Net Weight: 90
  • Primary Seal: BUNA SPRING LOADED LIP SEAL
  • Service Instructions: BR3-001 REX 2, 3, 5, 6, 9000
  • Shaft Locking: DOUBLE SET COLLAR
  • Size Code: 12
  • Threaded Cover Kit: TC12Y
  • Unit of Dimension: Inch
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1901
  • Vibration Frequency Outer Ring Defect: 0.1433
  • Vibration Frequency Roller Spin: 0.0568
Product Family: Roller Bearing; Line: Rex
QTY