BMN112315 3 15/16 TAKEUP ROLLER BRG

BMN112315 MFG #: Rex
$0.00 /
  • Bore Size (in): 3.9375 in
  • Clearance: C3 STANDARD
  • Fixed vs. Expansion: Fixed
  • Housing Construction: Solid
  • Housing Material: Cast Iron
  • Housing Style: Take-Up Block
  • Housing Type: Take Up, Top Angle
  • Locking Type: Single Set Collar
  • Retainer Material: Engineered Polymer
  • Auxiliary Seals: 1 OPEN 1 CLOSED CAP CAST IRON
  • Bearing Brand: REX ROLLER BEARING
  • Grease Fitting Thread Size: 1/8 NPT
  • Housing Coating: POWDER COATED
  • Insert: 2315U
  • Locking Device Kit: SC11
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 1200 rpm
  • Net Weight: 90.00
  • Primary Seal: BUNA SPRING LOADED LIP SEAL
  • Radial Dynamic Load Capacity (lb): 130970 lb
  • Radial Static Load Capacity (lb): 137000 lb
  • Size Code: 11
  • Vibration Frequency Fundamental Train: 0.0071 cps
  • Vibration Frequency Inner Ring Defect: 0.1717 cps
  • Vibration Frequency Outer Ring Defect: 0.1283 cps
  • Vibration Frequency Roller Spin: 0.0548 cps
  • Weight unit: LB
3 15/16" Mounted Spherical Roller Bearing, Fixed Cast Iron Take-up Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, One Open Auxiliary Cap, One Closed Auxiliary Cap
QTY