BMN102307 3 7/16 TAKEUP ROLLER BRG

BMN102307 MFG #: Rex
$0.00 /
  • Bore Size (in): 3.4375 in
  • Clearance: C3 STANDARD
  • Fixed vs. Expansion: Fixed
  • Housing Construction: Solid
  • Housing Material: Cast Iron
  • Housing Style: Take-Up Block
  • Housing Type: Take Up, Top Angle
  • Locking Type: Single Set Collar
  • Retainer Material: Engineered Polymer
  • Auxiliary Seals: 1 OPEN 1 CLOSED CAP CAST IRON
  • Bearing Brand: REX ROLLER BEARING
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 8.38
  • Housing Coating: POWDER COATED
  • Insert: 2307U
  • Length: 15.00
  • Locking Device Kit: SC10
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 1400 rpm
  • Net Weight: 52.00
  • Primary Seal: BUNA SPRING LOADED LIP SEAL
  • Radial Dynamic Load Capacity (lb): 84330 lb
  • Radial Static Load Capacity (lb): 90700 lb
  • Size Code: 10
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0073 cps
  • Vibration Frequency Inner Ring Defect: 0.1784 cps
  • Vibration Frequency Outer Ring Defect: 0.1383 cps
  • Vibration Frequency Roller Spin: 0.0628 cps
  • Volume: 0.144
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 7.00
3 7/16" Mounted Spherical Roller Bearing, Fixed Cast Iron Take-up Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, One Open Auxiliary Cap, One Closed Auxiliary Cap
QTY