AZN82207 2 7/16 TAKEUP ROLLER BRG

AZN82207 MFG #: Rex
$0.00 /
  • Bore Size (in): 2.4375 in
  • Clearance: C3 STANDARD
  • Fixed vs. Expansion: Fixed
  • Housing Construction: Solid
  • Housing Material: Cast Iron
  • Housing Style: Take-Up Block
  • Housing Type: Take Up, Top Angle
  • Locking Type: Single Set Collar
  • Retainer Material: Engineered Polymer
  • Auxiliary Seals: 2 OPEN CAPS CAST IRON
  • Bearing Brand: REX ROLLER BEARING
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 6.25
  • Housing Coating: POWDER COATED
  • Insert: 2207U
  • Length: 11.25
  • Locking Device Kit: SC8
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 3300 rpm
  • Net Weight: 28.00
  • Primary Seal: STEEL CLEARANCE SEAL
  • Radial Dynamic Load Capacity (lb): 43240 lb
  • Radial Static Load Capacity (lb): 53500 lb
  • Size Code: 8
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0072 cps
  • Vibration Frequency Inner Ring Defect: 0.1791 cps
  • Vibration Frequency Outer Ring Defect: 0.1376 cps
  • Vibration Frequency Roller Spin: 0.0607 cps
  • Volume: 1.746
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 6.31
2 7/16" Mounted Spherical Roller Bearing, Fixed Cast Iron Protected Screw Take-up Block, Single Setscrew Locking Collar, Clearance Seal, Two Open Auxiliary Caps
QTY