AMN72203 2 3/16 TAKEUP ROLLER BRG

AMN72203 MFG #: Rex
$0.00 /
  • Bore Size (in): 2.1875 in
  • Clearance: C3 STANDARD
  • Fixed vs. Expansion: Fixed
  • Housing Construction: Solid
  • Housing Material: Cast Iron
  • Housing Style: Take-Up Block
  • Housing Type: Take Up, Top Angle
  • Locking Type: Single Set Collar
  • Retainer Material: Engineered Polymer
  • Auxiliary Seals: 2 OPEN CAPS CAST IRON
  • Bearing Brand: REX ROLLER BEARING
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 8.00
  • Housing Coating: POWDER COATED
  • Insert: 2203U
  • Length: 8.00
  • Locking Device Kit: SC7
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 2200 rpm
  • Net Weight: 22.70
  • Primary Seal: BUNA SPRING LOADED LIP SEAL
  • Radial Dynamic Load Capacity (lb): 36370 lb
  • Radial Static Load Capacity (lb): 44400 lb
  • Size Code: 7
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0072 cps
  • Vibration Frequency Inner Ring Defect: 0.1790 cps
  • Vibration Frequency Outer Ring Defect: 0.1377 cps
  • Vibration Frequency Roller Spin: 0.0606 cps
  • Volume: 1.697
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 6.13
2 3/16" Mounted Spherical Roller Bearing, Fixed Top Angle Protected Screw Take-up Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, Two Open Auxiliary Caps
QTY