KA6307F 3 7/16 PILLOWBLK ROLLER BRG

KA6307F MFG #: Rex
$0.00 /
  • Bore Size (in): 3.4375 in
  • Clearance: C3 STANDARD
  • Fixed vs. Expansion: Fixed
  • Housing Construction: Solid
  • Housing Material: Cast Iron
  • Housing Style: Pillow Block
  • Housing Type: Pillow Block, Four Bolt
  • Locking Type: Tapered Adapter
  • Retainer Material: Engineered Polymer
  • Seal Type: Single Lip Contact Seal
  • Available End Cap: NEED EXT EC
  • Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
  • Base to Centerline Height (in): 3 3/4 in
  • Bearing Brand: REX ROLLER BEARING
  • Bolt Hole Spacing [Width] (in): 2 in
  • Bolt Size (in): 3.4375 in
  • Bore Length (in): 5 1/32 in
  • Distance Between Bolt Holes (in): 10 in
  • Distance from Housing Cast Face to Locking Feature Face (in): 1 19/32 in
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 7.88
  • Housing Coating: POWDER COATED
  • Impact Style Shurlok Install Tool: 105-90425-51
  • Inner Ring Hub Diameter (in): 3 31/32 in
  • Insert: 6307U
  • Length: 13.50
  • Locking Device Kit: AK106307
  • Locknut Outside Diameter (in): 4 61/64 in
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 1700 rpm
  • Maximum Temperature (C): 107 C
  • Maximum Temperature (F): 225 F
  • Microlock Kit: ML4
  • Mounting Bolt Hole Slot Length (in): 1 1/2 in
  • Mounting Bolt Size (in): 3/4 in
  • Mounting Pad Height (in): 2 1/4 in
  • Mounting Pad Length (in): 13 in
  • Mounting Pad Width (in): 4 1/8 in
  • Net Weight: 40.50
  • Primary Seal: BUNA SGL LIP LIGHT CONTACT
  • Radial Dynamic Load Capacity (lb): 84330 lb
  • Radial Static Load Capacity (lb): 90700 lb
  • Seal Kit: KS10
  • Setscrew Torque (in-lbs): 165-185 in/lbs
  • Shaft Locking Collar Kit/Adapter Assembly: AK106307
  • Size Code: 10
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0073 cps
  • Vibration Frequency Inner Ring Defect: 0.1784 cps
  • Vibration Frequency Outer Ring Defect: 0.1383 cps
  • Vibration Frequency Roller Spin: 0.0628 cps
  • Volume: 2.301
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 5.00
  • Wrench Style Shurlok Install Tool: 105-90420-51
3 7/16" Mounted Spherical Roller Bearing, Cast Iron Fixed 4-Bolt Pillow Block, Shurlok Adapter Mounted, Single Lip Light Contact Seal
QTY