KA6315 3 15/16 PILLOWBLK ROLLER BRG

KA6315 MFG #: Rex
$0.00 /
  • Bore Size (in): 3.9375 in
  • Clearance: C3 STANDARD
  • Fixed vs. Expansion: Fixed
  • Housing Construction: Solid
  • Housing Material: Cast Iron
  • Housing Style: Pillow Block
  • Housing Type: Pillow Block, Two Bolt
  • Locking Type: Tapered Adapter
  • Retainer Material: Engineered Polymer
  • Available End Cap: NEED EXT EC
  • Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
  • Bearing Brand: REX ROLLER BEARING
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 8.50
  • Housing Coating: POWDER COATED
  • Impact Style Shurlok Install Tool: 105-90425-61
  • Insert: 6315U
  • Length: 15.50
  • Locking Device Kit: AK116315
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 1400 rpm
  • Net Weight: 56.00
  • Primary Seal: BUNA SGL LIP LIGHT CONTACT
  • Radial Dynamic Load Capacity (lb): 130970 lb
  • Radial Static Load Capacity (lb): 137000 lb
  • Shaft Locking Collar Kit/Adapter Assembly: AK116315
  • Size Code: 11
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0071 cps
  • Vibration Frequency Inner Ring Defect: 0.1717 cps
  • Vibration Frequency Outer Ring Defect: 0.1283 cps
  • Vibration Frequency Roller Spin: 0.0548 cps
  • Volume: 0.101
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 5.38
3 15/16" Mounted Spherical Roller Bearing, Cast Iron Fixed 2-Bolt Pillow Block, Shurlok Adapter Mounted, Single Lip Light Contact Seal
QTY