KA3215 2 15/16 PILLOWBLK ROLLER BRG

KA3215 MFG #: Rex
$0.00 /
  • Bore Size (in): 2.9375 in
  • Clearance: C3 STANDARD
  • Fixed vs. Expansion: Fixed
  • Housing Construction: Solid
  • Housing Material: Cast Iron
  • Housing Style: Pillow Block
  • Housing Type: Pillow Block, Two Bolt
  • Locking Type: Eccentric
  • Retainer Material: Engineered Polymer
  • Seal Type: Single Lip Contact Seal
  • Available End Cap: DTC91
  • Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
  • Base to Centerline Height (in): 3 1/4 in
  • Bearing Brand: REX ROLLER BEARING
  • Bolt Size (in): 2.9375 in
  • Bore Length (in): 4 13/64 in
  • Distance Between Bolt Holes (in): 8 1/8 in
  • Distance from Housing Cast Face to Locking Feature Face (in): 1 1/64 in
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 10.56
  • Housing Coating: POWDER COATED
  • Inner Ring Hub Diameter (in): 3 3/8 in
  • Insert: 3215U
  • Length: 6.56
  • Locking Collar Outside Diameter (in): 4 1/16 in
  • Locking Device Kit: SC3215
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 1900 rpm
  • Maximum Temperature (C): 107 C
  • Maximum Temperature (F): 225 F
  • Microlock Kit: ML4
  • Mounting Bolt Hole Slot Length (in): 1 1/8 in
  • Mounting Bolt Size (in): 3/4 in
  • Mounting Pad Height (in): 2 in
  • Mounting Pad Length (in): 10 7/16 in
  • Mounting Pad Width (in): 3 3/16 in
  • Net Weight: 26.00
  • Primary Seal: BUNA SGL LIP LIGHT CONTACT
  • Radial Dynamic Load Capacity (lb): 57750 lb
  • Radial Static Load Capacity (lb): 71500 lb
  • Seal Kit: KS9
  • Setscrew Torque (in-lbs): 460 in/lbs
  • Size Code: 9
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0072 cps
  • Vibration Frequency Inner Ring Defect: 0.1701 cps
  • Vibration Frequency Outer Ring Defect: 0.1299 cps
  • Vibration Frequency Roller Spin: 0.0591 cps
  • Volume: 1.275
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 4.25
2 15/16" Mounted Spherical Roller Bearing, Cast Iron Fixed 2-Bolt Pillow Block, Eccentric Cam Locking Collar, Single Lip Light Contact Seal
QTY