KA310772 1 7/16 PILLOWBLK ROLLER BRG

KA310772 MFG #: Rex
$0.00 /
  • Bore Size (in): 1.4375 in
  • Clearance: C3 STANDARD
  • Fixed vs. Expansion: Fixed
  • Housing Construction: Solid
  • Housing Material: Cast Steel
  • Housing Style: Pillow Block
  • Housing Type: Pillow Block, Two Bolt
  • Locking Type: Eccentric
  • Retainer Material: Engineered Polymer
  • Available End Cap: DTC412
  • Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
  • Bearing Brand: REX ROLLER BEARING
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 2.25
  • Housing Coating: POWDER COATED
  • Insert: 3107U
  • Length: 5.75
  • Locking Device Kit: SC3107
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 3600 rpm
  • Net Weight: 7.50
  • Primary Seal: BUNA SGL LIP LIGHT CONTACT
  • Radial Dynamic Load Capacity (lb): 19860 lb
  • Radial Static Load Capacity (lb): 20900 lb
  • Size Code: 4
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0070 cps
  • Vibration Frequency Inner Ring Defect: 0.1445 cps
  • Vibration Frequency Outer Ring Defect: 0.1055 cps
  • Vibration Frequency Roller Spin: 0.0499 cps
  • Volume: 0.322
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 5.75
1 7/16" Mounted Spherical Roller Bearing, Cast Steel Fixed 2-Bolt Pillow Block, Eccentric Cam Locking Collar, Single Lip Light Contact Seal
QTY