KA2200 2 PILLOWBLK ROLLER BRG

KA2200 MFG #: Rexnord
$0.00 /
  • Retainer Type: ENGINEERED POLYMER
  • Shaft Diameter (in): 2 in
  • Type of Seal: Light Contact Seal
  • Available End Cap: DTC6
  • Available Seal Type: K Light Contact Lip Seal;M Spring Loaded Heavy Contact Lip Seal (Buna and Viton);Z Clearance Seal;G Triple Lip
  • Base to Centerline Height (in): 2 1/4 in
  • Bearing Brand: REX ROLLER BEARING
  • Bearing Housing: PILLOW BLOCK 2 BOLT RB
  • Bearing Housing Material: CAST IRON
  • Bearing Type: SPHERICAL ROLLER BRG
  • Bore Length (in): 3 1/8 in
  • C Dynamic Load Rating: 28890 lb
  • Co Static Load Rating: 33200 lb
  • Distance Between Bolt Holes (in): 6 1/4 in
  • Distance from Housing Cast Face to Locking Feature Face (in): 11/16 in
  • Fixed Expansion: FIXED
  • Grease Fitting Size: 1/8 NPT
  • Height: 4.50
  • Housing Coating: POWDER COATED
  • Inner Ring Hub Diameter (in): 2 5/16 in
  • Insert: 2200U
  • Length: 8.50
  • Locking Collar Outside Diameter (in): 2 7/8 in
  • Locking Device Kit: SC6
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed: 2800 rpm
  • Maximum Temperature (°F (°C)): 225 (107) F (C)
  • Microlock Kit: ML2
  • Mounted Clearance: C3 STANDARD
  • Mounting Bolt Hole Slot Length (in): 1 in
  • Mounting Bolt Size (in): 5/8 in
  • Mounting Pad Height (in): 1 3/8 in
  • Mounting Pad Length (in): 8 1/8 in
  • Mounting Pad Width (in): 2 1/2 in
  • Net Weight: 9.70
  • Primary Seal: BUNA SGL LIP LIGHT CONTACT
  • Seal Kit: KS6
  • Service Instructions: BR3-001 REX 2, 3, 5, 6, 9000
  • Setscrew Torque (in-lbs): 325 in/lbs
  • Shaft Locking: SINGLE SET COLLAR
  • Size Code: 6
  • Threaded Cover Kit: TC6
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0072 cps
  • Vibration Frequency Inner Ring Defect: 0.1617 cps
  • Vibration Frequency Outer Ring Defect: 0.1217 cps
  • Vibration Frequency Roller Spin: 0.0559 cps
  • Volume: 0.58
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 3.50
2" Mounted Spherical Roller Bearing, Cast Iron Fixed 2-Bolt Pillow Block, Single Setscrew Locking Collar, Single Lip Light Contact Seal
QTY