KA2103 1 3/16 PILLOWBLK ROLLER BRG
KA2103
MFG #: Rexnord
$0.00
/
- Retainer Type: ENGINEERED POLYMER
- Available End Cap: DTC3
- Available Seal Type: K Light Contact Lip Seal;M Spring Loaded Heavy Contact Lip Seal (Buna and Viton);Z Clearance Seal
- Bearing Brand: REX ROLLER BEARING
- Bearing Housing: PILLOW BLOCK 2 BOLT RB
- Bearing Housing Material: CAST IRON
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 18850 lb
- Co Static Load Rating: 18300 lb
- Fixed Expansion: FIXED
- Grease Fitting Size: 1/8 NPT
- Height: 2.25
- Housing Coating: POWDER COATED
- Insert: 2103U
- Length: 5.75
- Locking Device Kit: SC3
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed: 4000 rpm
- Mounted Clearance: C3 STANDARD
- Net Weight: 5.40
- Primary Seal: BUNA SGL LIP LIGHT CONTACT
- Service Instructions: BR3-001 REX 2, 3, 5, 6, 9000
- Shaft Locking: SINGLE SET COLLAR
- Size Code: 3
- Threaded Cover Kit: TC3
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.1280 cps
- Vibration Frequency Outer Ring Defect: 0.0877 cps
- Vibration Frequency Roller Spin: 0.0424 cps
- Volume: 0.945
- Volume Unit: CDM
- Weight unit: LB
- Width: 5.75
1 3/16" Mounted Spherical Roller Bearing, Cast Iron Fixed 2-Bolt Pillow Block, Single Setscrew Locking Collar, Single Lip Light Contact Seal