KA2012 3/4 PILLOWBLK ROLLER BRG

KA2012 MFG #: Rex
$0.00 /
  • Bore Size (in): 0.75 in
  • Clearance: C3 STANDARD
  • Fixed vs. Expansion: Fixed
  • Housing Construction: Solid
  • Housing Material: Cast Iron
  • Housing Style: Pillow Block
  • Housing Type: Pillow Block, Two Bolt
  • Locking Type: Single Set Collar
  • Retainer Material: Engineered Polymer
  • Available End Cap: DTC2
  • Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal
  • Bearing Brand: REX ROLLER BEARING
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 2.25
  • Housing Coating: POWDER COATED
  • Insert: 2012U
  • Length: 5.75
  • Locking Device Kit: SC2
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 4500 rpm
  • Net Weight: 4.40
  • Primary Seal: BUNA SGL LIP LIGHT CONTACT
  • Radial Dynamic Load Capacity (lb): 15320 lb
  • Radial Static Load Capacity (lb): 14900 lb
  • Size Code: 2
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0068 cps
  • Vibration Frequency Inner Ring Defect: 0.1286 cps
  • Vibration Frequency Outer Ring Defect: 0.0880 cps
  • Vibration Frequency Roller Spin: 0.0406 cps
  • Volume: 0.322
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 5.75
3/4" Mounted Spherical Roller Bearing, Cast Iron Fixed 2-Bolt Pillow Block, Single Setscrew Locking Collar, Single Lip Light Contact Seal
QTY