AMA2200 2 PILLOWBLK ROLLER BRG

AMA2200 MFG #: Rex
$0.00 /
  • Bore Size (in): 2 in
  • Clearance: C3 STANDARD
  • Fixed vs. Expansion: Fixed
  • Housing Construction: Solid
  • Housing Material: Cast Iron
  • Housing Style: Pillow Block
  • Housing Type: Pillow Block, Two Bolt
  • Locking Type: Single Set Collar
  • Retainer Material: Engineered Polymer
  • Auxiliary Seals: 2 OPEN CAPS CAST IRON
  • Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
  • Bearing Brand: REX ROLLER BEARING
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 9.75
  • Housing Coating: POWDER COATED
  • Insert: 2200U
  • Length: 6.88
  • Locking Device Kit: SC6
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 2500 rpm
  • Net Weight: 13.90
  • Primary Seal: BUNA SPRING LOADED LIP SEAL
  • Radial Dynamic Load Capacity (lb): 28890 lb
  • Radial Static Load Capacity (lb): 33200 lb
  • Size Code: 6
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0072 cps
  • Vibration Frequency Inner Ring Defect: 0.1617 cps
  • Vibration Frequency Outer Ring Defect: 0.1217 cps
  • Vibration Frequency Roller Spin: 0.0559 cps
  • Volume: 1.433
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 4.94
2" Mounted Spherical Roller Bearing, Cast Iron 2-Bolt Pillow Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, Two Open Auxiliary Caps
QTY